Items |
DSC-14-50-PO Datorker® Strain Wave Gearing Systems-DSC-PO |
DSC-14-80-PO Datorker® Strain Wave Gearing Systems-DSC-PO |
DSC-14-100-PO Datorker® Strain Wave Gearing Systems-DSC-PO |
DSC-17-50-PO Datorker® Strain Wave Gearing Systems-DSC-PO |
DSC-17-80-PO Datorker® Strain Wave Gearing Systems-DSC-PO |
|||||
Series | N/A Standard | |||||||||
Performance | N/A Oldham Coupling | |||||||||
Reduction Ratio | N/A 50 | N/A 80 | N/A 100 | N/A 50 | N/A 80 | |||||
Input Torque | N/A 2000 rpms | |||||||||
Input Shaft Diameter | N/A 6 mm | N/A 6 mm | N/A 6 mm | N/A 8 mm | N/A 8 mm | |||||
Rated Torque at Input | N/A 0.55 kgf·m5.4 N·m | N/A 0.80 kgf·m7.8 N·m | N/A 0.80 kgf·m7.8 N·m | N/A 1.6 kgf·m16 N·m | N/A 2.2 kgf·m22 N·m | |||||
Peak Torque at Start/Stop | N/A 1.8 kgf·m18 N·m | N/A 2.4 kgf·m23 N·m | N/A 2.9 kgf·m28 N·m | N/A 3.5 kgf·m34 N·m | N/A 4.4 kgf·m43 N·m | |||||
Instantaneous Permissible Max. Torque |
N/A 3.6 kgf·m35 N·m | N/A 4.8 kgf·m47 N·m | N/A 5.5 kgf·m54 N·m | N/A 7.1 kgf·m70 N·m | N/A 8.9 kgf·m87 N·m | |||||
A | N/A 73 mm | N/A 73 mm | N/A 73 mm | N/A 79 mm | N/A 79 mm | |||||
B | N/A 41 mm | N/A 41 mm | N/A 41 mm | N/A 45 mm | N/A 45 mm | |||||
C | N/A 34 mm | N/A 34 mm | N/A 34 mm | N/A 37 mm | N/A 37 mm | |||||
D | N/A 27 mm | N/A 27 mm | N/A 27 mm | N/A 29 mm | N/A 29 mm | |||||
E | N/A 7 mm | N/A 7 mm | N/A 7 mm | N/A 8 mm | N/A 8 mm | |||||
F | N/A 2 mm | |||||||||
G | N/A 3.5 mm | N/A 3.5 mm | N/A 3.5 mm | N/A 4 mm | N/A 4 mm | |||||
H | N/A 9.4 mm | N/A 9.4 mm | N/A 9.4 mm | N/A 9.5 mm | N/A 9.5 mm | |||||
I | N/A 17.6 mm | N/A 17.6 mm | N/A 17.6 mm | N/A 19.5 mm | N/A 19.5 mm | |||||
J | N/A 56 mm h7 | N/A 56 mm h7 | N/A 56 mm h7 | N/A 63 mm h7 | N/A 63 mm h7 | |||||
K | N/A 11 mm H7 | N/A 11 mm H7 | N/A 11 mm H7 | N/A 10 mm H7 | N/A 10 mm H7 | |||||
L | N/A 38 mm h7 | N/A 38 mm h7 | N/A 38 mm h7 | N/A 48 mm h7 | N/A 48 mm h7 | |||||
M | N/A 14 mm | N/A 14 mm | N/A 14 mm | N/A 18 mm | N/A 18 mm | |||||
N | N/A 6 mm H7 | N/A 6 mm H7 | N/A 6 mm H7 | N/A 8 mm H7 | N/A 8 mm H7 | |||||
O | N/A | |||||||||
O | N/A | |||||||||
P | N/A | |||||||||
Q | N/A 6 mm | |||||||||
R | N/A M4xDP8 | N/A M4xDP8 | N/A M4xDP8 | N/A M5xDP10 | N/A M5xDP10 | |||||
S | N/A 23 mm | N/A 23 mm | N/A 23 mm | N/A 27 mm | N/A 27 mm | |||||
T | N/A 6 | |||||||||
U | N/A 4.5 mm | |||||||||
V | N/A 65 mm | N/A 65 mm | N/A 65 mm | N/A 71 mm | N/A 71 mm | |||||
W | N/A 6 mm | |||||||||
X | N/A M4 | |||||||||
Y | N/A 30 º | |||||||||
|