• Assembled and Lubricated
  • Cup Type Flex Spline
  • Flange Type Circular Spline
  • Crossed Roller Bearing Included
Unit of Measure

Specifications

Old Part Number

N/A WUT-S-14-100-PO

Series

N/A Standard

Performance

N/A Oldham Coupling

Reduction Ratio

N/A 100

Input Torque

N/A 2000 rpms

Input Shaft Diameter

N/A 6 mm

Rated Torque at Input

N/A 0.80 kgf·m7.8 N·m

Peak Torque at Start/Stop

N/A 2.9 kgf·m28 N·m

Instantaneous Permissible
Max. Torque

N/A 5.5 kgf·m54 N·m

Dimensional Drawing


Datorker® Strain Wave Gearing Systems-DSC-PO

Dimensions

⌀A

N/A 73 mm

B

N/A 41 mm

C

N/A 34 mm

D

N/A 27 mm

E

N/A 7 mm

F

N/A 2 mm

G

N/A 3.5 mm

H

N/A 9.4 mm

I

N/A 17.6 mm

⌀J h7

N/A 56 mm

⌀K H7

N/A 11 mm

⌀L h7

N/A 38 mm

⌀M

N/A 14 mm

⌀N

N/A 6 mm

Q

N/A 6 mm

R

N/A M4xDP8

S

N/A 23 mm

T

N/A 6

U

N/A 4.5 mm

V

N/A 65 mm

W

N/A 6 mm

X

N/A M4

Y

N/A 30 º