Items |
DSH-14-50-PO Datorker® Strain Wave Gearing Systems-DSH-PO |
DSH-14-80-PO Datorker® Strain Wave Gearing Systems-DSH-PO |
DSH-14-100-PO Datorker® Strain Wave Gearing Systems-DSH-PO |
DSH-17-50-PO Datorker® Strain Wave Gearing Systems-DSH-PO |
DSH-17-80-PO Datorker® Strain Wave Gearing Systems-DSH-PO |
|||||
Reduction Ratio | N/A 50 | N/A 80 | N/A 100 | N/A 50 | N/A 80 | |||||
Length | N/A 28.5 mm | N/A 28.5 mm | N/A 28.5 mm | N/A 32.5 mm | N/A 32.5 mm | |||||
Length Tolerance |
N/A
+0 -0.8 |
N/A
+0 -0.8 |
N/A
+0 -0.8 |
N/A
+0 -0.9 |
N/A
+0 -0.9 |
|||||
Width | N/A 70 mm | N/A 70 mm | N/A 70 mm | N/A 80 mm | N/A 80 mm | |||||
Rated Torque at Input 2000r/min | N/A 5.4 kgf·m0.55 N·m | N/A 7.8 kgf·m0.8 N·m | N/A 7.8 kgf·m0.8 N·m | N/A 16 kgf·m1.6 N·m | N/A 22 kgf·m2.2 N·m | |||||
Peak Torque at Start/Stop | N/A 18 kgf·m1.8 N·m | N/A 23 kgf·m2.4 N·m | N/A 28 kgf·m2.9 N·m | N/A 34 kgf·m3.5 N·m | N/A 43 kgf·m4.4 N·m | |||||
Instantaneous Permissible Max. Torque |
N/A 3.6 kgf·m35 N·m | N/A 4.8 kgf·m47 N·m | N/A 5.5 kgf·m54 N·m | N/A 7.1 kgf·m70 N·m | N/A 8.9 kgf·m87 N·m | |||||
|