Unit of Measure
Inner Diameter |
N/A 160 mm |
Outside Diameter |
N/A 295 mm |
Width |
N/A 35 mm |
Chamfer |
N/A 2 mm |
Oil Holes |
N/A 6 mm |
Number of Mounting Holes |
N/A 12 |
Inner rings PCD |
N/A 184 mm |
Thread Size |
N/A M3 |
Outer rings PCD |
N/A 270 mm |
Mounting Hole Size |
N/A 11 mm |
Mounting Hole Countersink Diameter |
N/A 17.5 mm |
Mounting Hole Countersink Depth |
N/A 10.8 mm |
Dynamic Load Rating |
N/A 102 kN |
Static Load Rating |
N/A 192.3 kN |
da |
N/A 218 mm |
Da |
N/A 238 mm |