Unit of Measure

Inner Diameter

N/A 115 mm

Outside Diameter

N/A 240 mm

Width

N/A 28 mm

Chamfer

N/A 1.5 mm

Oil Holes

N/A 3 mm

Number of Mounting Holes

N/A 12

Inner rings PCD

N/A 139 mm

Thread Size

N/A M8

Outer rings PCD

N/A 217 mm

Mounting Hole Size

N/A 9 mm

Mounting Hole Countersink Diameter

N/A 14 mm

Mounting Hole Countersink Depth

N/A 8.6 mm

Dynamic Load Rating

N/A 73.1 kN

Static Load Rating

N/A 131.9 kN

da

N/A 168 mm

Da

N/A 188 mm