The WE series features equal load ratings in the radial, reverse radial and the lateral direction with contact points at 45 degrees. This along with the wide rail, allows the guide way to be rated for high loads, moments and rigidity. By design, it has a self-aligning capacity that can absorb most installation errors and can meet high accuracy standards. The ability to use a single rail and to have the low profile with a low center of gravity is ideal where space is limited and/or high moments are required.

Rail types
HIWIN offers standard top mounting type.

Modify Configuration

Item #
Item #
Series
Interchangeable Rail
Model Size (mm)
Rail Mounting Type
Rail Length (mm)

Available Range: 51 to 4000 By 1
Rail Length Note
Distance from the Edge to the Center of the First Hole (from Left) (mm)

Available Range: 4.8 to 36.3 By 0.1
Note - Distance from the Edge
Rail Special Option
Special Rail Standard Rail
Precision Code
Reinforced Cap
None Reinforced cap