The WE series features equal load ratings in the radial, reverse radial and the lateral direction with contact points at 45 degrees. This along with the wide rail, allows the guide way to be rated for high loads, moments and rigidity. By design, it has a self-aligning capacity that can absorb most installation errors and can meet high accuracy standards. The ability to use a single rail and to have the low profile with a low center of gravity is ideal where space is limited and/or high moments are required.

Modify Configuration

Item #
Item #
Series
Block Type
Flange Type Square Type
Model Size (mm)
Load Type
Block Mounting
Block
Special Block Standard Block
No. of Blocks per Rail
1 2 3 4 5
Rail Mounting Type
Rail Length (mm)

Available Range: 103 to 4000 By 1
Rail Length Note
Distance from the Edge to the Center of the First Hole (from Left) (mm)

Available Range: 6.5 to 74.5 By 0.1
Note - Distance from the Edge
Rail
Special Rail Standard Rail
Preload Class
Heavy Preload (0.06 ~ 0.08C) Light Preload (0 ~ 0.02C) Medium Preload (0.03 ~ 0.05C)
Precision Code
Type of Rail
Parallel Rail Single Rail
No. of Rails per Axis Set
Dust Protection

DD - Double seals and bottom seal

KK - Double seals, bottom seal and scraper

Standard protection (End seal and bottom seal)

ZZ - End seal, bottom seal and scraper
Reinforced Cap
None Reinforced cap