The KU single axis stage has a lightweight construction that offers high performance in position accuracy and efficiency. This stage contains a motor-driven ballscrew module equipped with a stainless steel cover strip to prevent particles from entering or exiting.

Modify Configuration

Item #
Item #
Series
Nominal Width (mm)
Drive Type
Lead (mm)
5 10
Precision Grade
Normal Precision
Ballscrew Special Order
Ballscrew Special Order Normal Type
Effective Stroke (mm)
Slider Type
Slider Special Order
Normal Type Slider Special Order
Motor Flange Type
100W Motor Adaptor Flange F1 without Flange
Flange Special Order
Flange Special Order Normal Type
Cover Type
Limit Switch 1
Motor
Supplied with Motor without Motor
  • 1 The 3D model displays the limit switches in a fixed position but the limit switch positions are adjustable when assembled onto a single axis stage.