KK Series industrial stage modularizes both ballscrew and guideway to achieve better performance on accuracy, stiffness, raipd installation, and space saving. With the block of KK driven by ballscrew and sliding on the optimized U-rail, greater stiffness and high accuracy are therefore performed.

Modify Configuration

Item #
Item #
Series
Nominal Width (mm)
Ballscrew Lead (mm)
Accuracy Grade
Normal Precision
Ballscrew Special Order
Ballscrew Special Order Normal Type
Rail Length (mm)
Rail Special Order
Normal Type Rail Special Order
Block Type
Number of Blocks
Block Special Order
Block Special Order Normal Type
Motor Adaptor Flange
Cover Type
Aluminum Cover Bellows Normal Type
Limit Switch 1
Motor
  • 1 The 3D model displays the limit switches in a fixed position but the limit switch positions are adjustable when assembled onto a single axis stage.