The KA single axis stage is actuated by a motor-driven ballscrew or belt and is guided by a linear guideway. The base is made from lightweight aluminum. It is suitable for semiconductor and industrial automation applications.

Modify Configuration

Item #
Item #
Series
Nominal Width (mm)
Drive Type
Lead (mm)
5 10
Precision Grade
Normal Precision
Ballscrew Special Order
Ballscrew Special Order Normal Type
Effective Stroke (mm)
Slider Type
Slider Special Order
Normal Type Slider Special Order
Motor Flange Type
Flange Special Order
Flange Special Order Normal Type
Cover Type
Standard Cover without Cover
Limit Switch 1
Motor
Supplied with Motor without Motor
  • 1 The 3D model displays the limit switches in a fixed position but the limit switch positions are adjustable when assembled onto a single axis stage.