The new RG series from Hiwin features a roller as the rolling element instead of steel balls. The roller series offers super high rigidity and very high load capacities. The RG series is designed with a 45-degree angle of contact. Elastic deformation of the linear contact surface, during load, is greatly reduced thereby offering greater rigidity and higher load capacities in all 4 load directions.The RG series linear guideway offers high performance for high-precision manufacturing and achieving longer service life.

Rail types
In addition to the standard top mounting type, HIWIN also offers the bottom mounting type of rails.

Modify Configuration

Item #
Item #
Series
Interchangeable Rail
Model Size (mm)
Rail Mounting Type

Mounting From Bottom

Mounting From Top
Rail Length (mm)

Available Range: 68 to 4000 By 1
Rail Length Note
Distance from the Edge to the Center of the First Hole (from Left) (mm)

Available Range: 4.8 to 26.3 By 0.1
Note - Distance from the Edge
Rail Special Option
Special Rail Standard Rail
Precision Code
Reinforced Cap
None Reinforced cap