The new RG series from Hiwin features a roller as the rolling element instead of steel balls. The roller series offers super high rigidity and very high load capacities. The RG series is designed with a 45-degree angle of contact. Elastic deformation of the linear contact surface, during load, is greatly reduced thereby offering greater rigidity and higher load capacities in all 4 load directions.The RG series linear guideway offers high performance for high-precision manufacturing and achieving longer service life.

Modify Configuration

Item #
Item #
Series
Block Type
Flange Type Square Type
Model Size (mm)
Load Type
Block Mounting
Block
Special Block Standard Block
No. of Blocks per Rail
1 2 3 4 5
Rail Mounting Type

Mounting From Bottom

Mounting From Top
Rail Length (mm)

Available Range: 68 to 4000 By 1
Rail Length Note
Distance from the Edge to the Center of the First Hole (from Left) (mm)

Available Range: 4.8 to 26.3 By 0.1
Note - Distance from the Edge
Rail
Special Rail Standard Rail
Preload Class
Heavy Preload (0.12 ~ 0.14C) Light Preload (0.02 ~ 0.04C) Medium Preload (0.07 ~ 0.09C)
Precision Code
Type of Rail
Parallel Rail Single Rail
No. of Rails per Axis Set
Dust Protection

DD - Double seals and bottom seal

KK - Double seals, bottom seal and scraper

Standard protection (End seal and bottom seal)

ZZ - End seal, bottom seal and scraper
Lubrication
None Self-Lubricant
Reinforced Cap
None Reinforced cap