The HIWIN QW series linear guideway with SynchMotionTM Technology possesses all the advantages of the WE series, which features high moment rigidity and is suitable for single rail or space saving applications. With the SynchMotionTM technology it also provides quieter and smoother movement, superior lubrication, and longer service life.

Block types
HIWIN offers two types of linear guideways, flange and square types.

Modify Configuration

Item #
Item #
Series
Block Type
Flange Type Square Type
Model Size (mm)
Load Type
Block Mounting
Block
Special Block Standard Block
Preload Class
Light Preload (0 ~ 0.02C) Medium Preload (0.03 ~ 0.05C)
Precision Code
Dust Protection

DD - Double seals and bottom seal

KK - Double seals, bottom seal and scraper

Standard protection (End seal and bottom seal)

ZZ - End seal, bottom seal and scraper