The HIWIN QW series linear guideway with SynchMotionTM Technology possesses all the advantages of the WE series, which features high moment rigidity and is suitable for single rail or space saving applications. With the SynchMotionTM technology it also provides quieter and smoother movement, superior lubrication, and longer service life.

Modify Configuration

Item #
Item #
Series
Block Type
Flange Type Square Type
Model Size (mm)
Load Type
Block Mounting
Block
Special Block Standard Block
No. of Blocks per Rail
1 2 3 4 5
Rail Mounting Type
Rail Length (mm)

Available Range: 107 to 4000 By 1
Rail Length Note
Distance from the Edge to the Center of the First Hole (from Left) (mm)

Available Range: 6.5 to 74.5 By 0.1
Note - Distance from the Edge
Rail
Special Rail Standard Rail
Preload Class
Heavy Preload (0.06 ~ 0.08C) Light Preload (0 ~ 0.02C) Medium Preload (0.03 ~ 0.05C)
Precision Code
Type of Rail
Parallel Rail Single Rail
No. of Rails per Axis Set
Dust Protection

DD - Double seals and bottom seal

KK - Double seals, bottom seal and scraper

Standard protection (End seal and bottom seal)

ZZ - End seal, bottom seal and scraper
Reinforced Cap
None Reinforced cap