HIWIN-QR series offers super high rigidity and very high load capacities. The HIWIN-QR series with SynchMotionTM
Technology offers low friction, smooth movement, quieter operation and longer running life. In the industry where
high accuracy, low noise and high rigidity is required, the QR series is interchangeable with the RG series.
Block types
HIWIN QR series offers two types of guide blocks, flange and square type. Because of the low assembly height and large mounting surface, the flange type is excellent for heavy moment load applications.
Block types
HIWIN QR series offers two types of guide blocks, flange and square type. Because of the low assembly height and large mounting surface, the flange type is excellent for heavy moment load applications.