The development of HIWIN-QH linear guideway is based on a four-row circular-arc contact. The HIWIN-QH series linear guideway with SynchMotionTM Technology offers smooth movement, superior lubrication, quieter operation and longer running life. Therefore the HIWIN-QH linear guideway has broad industrial applicability. In the hightech industry where high speed, low noise, and reduced dust generation is required, the HIWIN-QH series is interchangeable with the HIWIN-HG series.

Modify Configuration

Item #
Item #
Series
Block Type
Flange Type Square Type
Model Size (mm)
Load Type
Block Mounting
Bottom Mounting from Top Top or Bottom
Block
Special Block Standard Block
Preload Class
Light Preload (0 ~ 0.02C) Medium Preload (0.05 ~ 0.07C)
Precision Code
Dust Protection

DD - Double seals and bottom seal

KK - Double seals, bottom seal and scraper

Standard protection (End seal and bottom seal)

ZZ - End seal, bottom seal and scraper
Lubrication
None Self-Lubricant