1. Tiny and light weight, suitable for miniature equipment.
2. All materials for block and rail, including rolling balls and ball retainers, are in special grade of stainless steel for anti-corrosion purpose.
3. Gothic arch contact design can sustain loads from all directions and offer high rigidity and high accuracy.
4. Steel balls will be held by miniature retainer to avoid balls from falling out even when the blocks are removed from the rail installation.
5. Interchangeable types are available in certain precision grades.

Modify Configuration

Item #
Item #
Series
Enlarged Width
No Yes
Model Size (mm)
Block Type
Block
Special Block Standard Block
No. of Blocks per Rail
1 2 3 4 5
Rail Length (mm)

Available Range: 16 to 250 By 1
Rail Length Note
Distance from the Edge to the Center of the First Hole (from Left) (mm)

Available Range: 2.8 to 13.2 By 0.1
Note - Distance from the Edge
Rail
Special Rail Standard Rail
Preload Class
Light Clearance (4 ~ 10 µm) Light Preload (0 ~ 0.02C) Very Light Preload (~0)
Precision Code
Material
Alloy Steel Stainless Steel
Type of Rail
Parallel Rail Single Rail
No. of Rails per Axis Set