HG series linear guideways are designed with load capacity and rigidity higher than other similar products with
circular-arc groove and structure optimization. It features equal load ratings in the radial, reverse radial and lateral
directions, and self-aligning to absorb installation-error. Thus, HIWIN HG series linear guideways can achieve a long
life with high speed, high accuracy and smooth linear motion.
Block types
HIWIN offers two types of linear guideway which are flange and square types. Because of the low assembly height and larger mounting surface, the flange type is suitable for heavy moment load application.
Block types
HIWIN offers two types of linear guideway which are flange and square types. Because of the low assembly height and larger mounting surface, the flange type is suitable for heavy moment load application.