The design of the EG series offers a low profile, high load capacity, and high rigidity. It also features an equal load rating in all four directions and self-aligning capability to absorb installation-error, allowing for higher accuracies. Additionally, the lower assembly height and the shorter length make the EG series more suitable for high-speed, automation machines and applications where space is limited. The retainer is designed to hold the balls in the block even when it is removed from the rail.

Rail types
Besides the standard top mounting type, HIWIN also offers bottom mounting type rails.

Modify Configuration

Item #
Item #
Series
Interchangeable Rail
Model Size (mm)
Rail Mounting Type

Large Mounting Hole - Mounting from Top

Mounting From Bottom

Mounting From Top
Rail Length (mm)

Available Range: 41 to 4000 By 1
Rail Length Note
Distance from the Edge to the Center of the First Hole (from Left) (mm)

Available Range: 4 to 57 By 0.1
Note - Distance from the Edge
Rail Special Option
Special Rail Standard Rail
Precision Code
Reinforced Cap
None Reinforced cap