Ballscrews, also called a ball bearing screws, recirculating ballscrews, etc., consist of a screw spindle and a nut integrated with balls and the balls’ return mechanism, return tubes or return caps. Ballscrews are the most common type of screws used in industrial machinery and precision machines. The primary function of a ballscrew is to convert rotary motion to linear motion or torque to thrust, and vice versa, with the features of high accuracy, reversibility and efficiency.

Modify Configuration

Item #
Item #
Type of Ballscrew
Precision Ground Ballscrew Rolled Ballscrew
Hand Screw
Left Hand Screw Right Hand Screw
Nominal Diameter (mm)
Lead (mm)
Optional Functions
Cool Type I Cool Type II Hollow Shaft None Stainless
Start Type for Nut
Nut Type

FSB

FSI Type 1

FSV

FSW

RSB

RSI (V-Thread)

RSI

RSV
Self-lubrication
Number of Turns
Ball Diameter (mm)
Thread Length (mm)

Available Range: 25 to 1000 By 1
Lead Deviation (mm/300mm)
Support Bearing - Motor Side
Custom Support Bearing Standard Support Bearing
Screw End Machining I - Motor Side

EK08

FK08

LK08
Keyways - Motor Side

Closed Keyway

No Keyway

Open Keyway
Support Bearing - Other Side
Custom Support Bearing Standard Support Bearing
Screw End Machining II - the Other Side

EF08

EK08

Free
Keyways - Other Side

Closed Keyway

No Coupling Machining

No Keyway

Open Keyway
Total Length (mm)