Support Units - FK Series
Support Units - Standard Types
Unit of Measure
Items |
![]() FK05-A Support Units - FK Series |
![]() FK06-A Support Units - FK Series |
![]() FK08-A Support Units - FK Series |
![]() FK10-A Support Units - FK Series |
![]() FK12-A Support Units - FK Series |
|||||
Type | N/A Support Unit | |||||||||
d1 | N/A 5 mm | N/A 6 mm | N/A 8 mm | N/A 10 mm | N/A 12 mm | |||||
H | N/A 6 mm | N/A 7 mm | N/A 9 mm | N/A 10 mm | N/A 10 mm | |||||
A | N/A 34 mm | N/A 36 mm | N/A 43 mm | N/A 52 mm | N/A 54 mm | |||||
F | N/A 10.5 mm | N/A 13.0 mm | N/A 14.0 mm | N/A 17.0 mm | N/A 17.0 mm | |||||
D | N/A 20 mm | N/A 22 mm | N/A 28 mm | N/A 34 mm | N/A 36 mm | |||||
X | N/A 3.4 mm | N/A 3.4 mm | N/A 3.4 mm | N/A 4.5 mm | N/A 4.5 mm | |||||
Y | N/A 6.5 mm | N/A 6.5 mm | N/A 6.5 mm | N/A 8.0 mm | N/A 8.0 mm | |||||
Z | N/A 4.0 mm | N/A 4.0 mm | N/A 4.0 mm | N/A 5.0 mm | N/A 5.0 mm | |||||
PCD | N/A 26 mm | N/A 28 mm | N/A 35 mm | N/A 42 mm | N/A 44 mm | |||||
L | N/A 16.5 mm | N/A 20 mm | N/A 23.0 mm | N/A 27 mm | N/A 27 mm | |||||
B | N/A 26 mm | N/A 28 mm | N/A 35 mm | N/A 42 mm | N/A 44 mm | |||||
Bore Diameter | N/A | |||||||||
Back Bore Depth | N/A | |||||||||
Front Bore Depth | N/A | |||||||||
E | N/A 18.5 mm | N/A 22 mm | N/A 26 mm | N/A 29.5 mm | N/A 29.5 mm | |||||
L1 | N/A 5.5 mm | N/A 5.5 mm | N/A 7.0 mm | N/A 7.5 mm | N/A 7.5 mm | |||||
T1 | N/A 3.5 mm | N/A 3.5 mm | N/A 4.0 mm | N/A 5.0 mm | N/A 5.0 mm | |||||
L2 | N/A | |||||||||
T2 | N/A | |||||||||
M | N/A M3 | N/A M3 | N/A M3 | N/A M3 | N/A M4 | |||||
T | N/A 11 mm | N/A 11 mm | N/A 14 mm | N/A 16 mm | N/A 19 mm | |||||
Material | N/A | |||||||||
Weight | N/A 0.10 kg | N/A 0.10 kg | N/A 0.16 kg | N/A 0.25 kg | N/A 0.26 kg | |||||
|