Flange to flange, double nut, internal recirculation cap.
Unit of Measure
Items
PFDI Type Nuts_GroundBallScrew Series

PFDI Type Nuts

PFDI Type Nuts_GroundBallScrew Series

PFDI Type Nuts

PFDI Type Nuts_GroundBallScrew Series

PFDI Type Nuts

PFDI Type Nuts_GroundBallScrew Series

PFDI Type Nuts

PFDI Type Nuts_GroundBallScrew Series

PFDI Type Nuts
Type N/A Ball Nut
Nominal Diameter N/A 20 mm N/A 20 mm N/A 20 mm N/A 20 mm N/A 25 mm
F N/A 58 mm N/A 58 mm N/A 58 mm N/A 58 mm N/A 63 mm
L N/A 100 mm N/A 110 mm N/A 111 mm N/A 127 mm N/A 100 mm
T N/A 30 mm N/A 30 mm N/A 29 mm N/A 29 mm N/A 30 mm
D N/A 34 mm N/A 34 mm N/A 36 mm N/A 36 mm N/A 40 mm
BCD-E N/A 46 mm N/A 46 mm N/A 46 mm N/A 46 mm N/A 51 mm
Start Angle N/A 30 º
Y N/A 9.5 mm
X N/A 5.5 mm
Z N/A 5.5 mm
Oil Hole N/A 1/8PT
Lead N/A 5 mm N/A 5 mm N/A 6 mm N/A 6 mm N/A 5 mm
Ball Diameter N/A 3.175 mm N/A 3.175 mm N/A 3.969 mm N/A 3.969 mm N/A 3.175 mm
Pitch Circle Diameter (PCD) N/A 20.6 mm N/A 20.6 mm N/A 20.8 mm N/A 20.8 mm N/A 25.6 mm
Root Diameter (RD) N/A 17.324 mm N/A 17.324 mm N/A 16.744 mm N/A 16.744 mm N/A 22.324 mm
Circuits N/A 3 N/A 4 N/A 3 N/A 4 N/A 3
Stiffness N/A 39 kgf/µm N/A 54 kgf/µm N/A 39 kgf/µm N/A 54 kgf/µm N/A 55 kgf/µm
Dynamic Load N/A 852 kgf N/A 1091 kgf N/A 1091 kgf N/A 1398 kgf N/A 977 kgf
Static Load N/A 1767 kgf N/A 2356 kgf N/A 2081 kgf N/A 2774 kgf N/A 2314 kgf
Material N/A
Weight N/A
L_TM N/A 1.5 mm
L_TP N/A 1.5 mm