Ballscrews
>
Precision Ground Ballscrew Series
>
PFDI Type Nuts
> Advanced Search
Advanced Search in PFDI Type Nuts
Unit of Measure
Imperial
Metric
Both
Specifications
Nominal Diameter (mm)
No Preference
20
25
32
40
50
63
80
100
Lead (mm)
No Preference
5
6
8
10
12
20
Ball Diameter (mm)
No Preference
3.175
3.969
4.763
6.350
7.938
9.525
Pitch Circle Diameter (PCD) (mm)
No Preference
20.6
20.8
25.6
25.8
32.6
32.8
33
33.4
40.6
40.8
41
41.4
50.6
50.80
51.0
51.4
51.8
63.8
64.00
64.4
64.8
81.4
81.8
82.2
101.4
102.20
Root Diameter (RD) (mm)
No Preference
16.744
17.324
21.744
22.324
26.91
28.132
28.744
29.324
34.91
36.132
36.744
37.324
43.688
44.91
46.132
46.744
47.324
56.688
57.910
59.132
59.744
72.466
73.688
74.910
92.466
94.910
Circuits
No Preference
3
4
6