FDI Type Nuts
Precision Ground Ballscrew Series
Flange end, double nut, internal recirculation cap.
Unit of Measure
Items |
16-5T3-FDI-G FDI Type Nuts |
16-5T4-FDI-G FDI Type Nuts |
20-5T3-FDI-G FDI Type Nuts |
20-5T4-FDI-G FDI Type Nuts |
20-6T3-FDI-G FDI Type Nuts |
|||||
Type | N/A Ball Nut | |||||||||
Nominal Diameter | N/A 16 mm | N/A 16 mm | N/A 20 mm | N/A 20 mm | N/A 20 mm | |||||
F | N/A 54 mm | N/A 54 mm | N/A 57 mm | N/A 57 mm | N/A 60 mm | |||||
L | N/A 78 mm | N/A 90 mm | N/A 78 mm | N/A 92 mm | N/A 89 mm | |||||
T | N/A 12 mm | |||||||||
D | N/A 28 mm | N/A 28 mm | N/A 32 mm | N/A 32 mm | N/A 34 mm | |||||
BCD-E | N/A 41 mm | N/A 41 mm | N/A 45 mm | N/A 45 mm | N/A 48 mm | |||||
Start Angle | N/A | |||||||||
Y | N/A 9.5 mm | |||||||||
X | N/A 5.5 mm | |||||||||
Z | N/A 5.5 mm | |||||||||
S | N/A 24 mm | |||||||||
Oil Hole | N/A 1/8PT | |||||||||
Lead | N/A 5 mm | N/A 5 mm | N/A 5 mm | N/A 5 mm | N/A 6 mm | |||||
Ball Diameter | N/A 3.175 mm | N/A 3.175 mm | N/A 3.175 mm | N/A 3.175 mm | N/A 3.969 mm | |||||
Pitch Circle Diameter (PCD) | N/A 16.6 mm | N/A 16.6 mm | N/A 20.6 mm | N/A 20.6 mm | N/A 20.8 mm | |||||
Root Diameter (RD) | N/A 13.324 mm | N/A 13.324 mm | N/A 17.324 mm | N/A 17.324 mm | N/A 16.744 mm | |||||
Circuits | N/A 3 | N/A 4 | N/A 3 | N/A 4 | N/A 3 | |||||
Stiffness | N/A 20 kgf/µm | N/A 23 kgf/µm | N/A 39 kgf/µm | N/A 54 kgf/µm | N/A 39 kgf/µm | |||||
Dynamic Load | N/A 731 kgf | N/A 936 kgf | N/A 852 kgf | N/A 1091 kgf | N/A 1091 kgf | |||||
Static Load | N/A 1331 kgf | N/A 1775 kgf | N/A 1767 kgf | N/A 2356 kgf | N/A 2081 kgf | |||||
Material | N/A | |||||||||
Weight | N/A | |||||||||
|