Ballscrews
>
Precision Ground Ballscrew Series
>
FDI Type Nuts
> Advanced Search
Advanced Search in FDI Type Nuts
Unit of Measure
Imperial
Metric
Both
Specifications
Nominal Diameter (mm)
No Preference
16
20
25
28
32
40
45
50
63
80
100
Lead (mm)
No Preference
2.5
5
5.08
6
8
10
12
16
20
Ball Diameter (mm)
No Preference
2
3.175
3.969
4.763
6.350
7.144
7.938
9.525
Pitch Circle Diameter (PCD) (mm)
No Preference
16.6
20.6
20.8
25.2
25.6
25.8
26
28.6
29.0
32.2
32.6
32.8
33
33.4
40.6
40.8
41
41.4
46.4
46.6
50.6
50.80
51.0
51.4
51.8
63.8
64.00
64.4
64.8
81.4
81.8
82.2
101.80
102.20
Root Diameter (RD) (mm)
No Preference
13.324
16.744
17.324
21.132
21.744
22.324
23.136
24.132
25.324
29.324
30.136
34.91
36.132
36.744
36.856
37.324
37.868
39.299
39.890
39.91
43.688
44.91
46.132
46.744
47.324
56.688
57.910
59.132
59.744
72.466
73.688
74.910
92.466
93.688
Circuits
No Preference
3
4
5
6