• Tiny shape
  • Digital or analog output
  • Simple design and easy
  • Same installation holes, easy to switch and replace
Unit of Measure
Items
Positioning Measurement-Tiny Type

Positioning Measurement, Tiny Type

Positioning Measurement-Tiny Type

Positioning Measurement, Tiny Type

Positioning Measurement-Tiny Type

Positioning Measurement, Tiny Type

Positioning Measurement-Tiny Type

Positioning Measurement, Tiny Type

Positioning Measurement-Tiny Type

Positioning Measurement, Tiny Type
Pole Pitch N/A 1 mm
Available Gap N/A 0.4 mm
Signal Format N/A Analogue N/A Analogue N/A Digital N/A Digital N/A Analogue
Output Signal N/A SIN/COS 1 Vp-p N/A SIN/COS 1 Vp-p N/A 5 V TTL/RS422 N/A 5 V TTL/RS422 N/A SIN/COS 1 Vp-p
Resolution N/A 1 mm N/A 1 mm N/A 1 µm N/A 1 µm N/A 1 mm
Repeatability
N/A ±3 µm N/A ±3 µm N/A ±2 µm N/A ±2 µm N/A ±3 µm
Reference Signal N/A 1 mm/pulse
Maximum Travel Speed N/A 10 m/s N/A 10 m/s N/A 5 m/s N/A 5 m/s N/A 10 m/s
Input Voltage N/A 5 VDC±5%
Type N/A Positioning Measurement - Read Head
Operating Temperature [Min] N/A 0 ºC
Operating Temperature [Max] N/A 50 ºC
Storage Temperature [Min] N/A -5 ºC
Storage Temperature [Max] N/A 70 ºC
Protection Class N/A IP67
Style N/A Tiny Type
Connector N/A Flying Lead N/A Flying Lead N/A Flying Lead N/A Flying Lead N/A SCSI 20 Pin
Cable Length N/A 1 m
Protection N/A Standard N/A with Metal Tube N/A Standard N/A with Metal Tube N/A Standard