Positioning Measurement Systems
>
High Resolution Positioning Measurement System
>
Positioning Measurement System, Pole Pitch 1mm
>
Positioning Measurement, Tiny Type
> Advanced Search
Advanced Search in Positioning Measurement, Tiny Type
Unit of Measure
Imperial
Metric
Both
Specifications
Signal Format
Analogue
Digital
Output Signal
5 V TTL/RS422
SIN/COS 1 Vp-p
Repeatability
±2 µm
±3 µm
Maximum Travel Speed (m/s)
5
10
Connector
No Preference
17 Pin Circular Plug (M17)
D-Sub 15 Pin
D-sub VGA 15 Pin
Flying Lead
SCSI 14 Pin
SCSI 14 Pin (screw type)
SCSI 20 Pin
Cable Length (m)
No Preference
1
2
3
4
5
6
7
8
9
10