Unit of Measure
Items
FSB Type_ShaftOD10-Lead4

FSB Type – Miniature Ground Ballscrews

FSB Type_ShaftOD10-Lead4

FSB Type – Miniature Ground Ballscrews

FSB Type_ShaftOD10-Lead4

FSB Type – Miniature Ground Ballscrews

FSB Type_ShaftOD10-Lead4

FSB Type – Miniature Ground Ballscrews

FSB Type_ShaftOD10-Lead4

FSB Type – Miniature Ground Ballscrews
Shaft Outside Diameter N/A 10 mm
Pitch Circle Diameter (PCD) N/A 10.2 mm
Root Diameter (RD) N/A 8.136 mm
Outside Diameter N/A 46 mm
Screw Manufacture Method N/A
Operating Environment N/A
Other Features N/A
Additional Attribute Values N/A
L1 N/A 110 mm N/A 160 mm N/A 210 mm N/A 260 mm N/A 310 mm
L2 N/A 125 mm N/A 175 mm N/A 225 mm N/A 275 mm N/A 325 mm
L3 N/A 180 mm N/A 230 mm N/A 280 mm N/A 330 mm N/A 380 mm
Accuracy Grade N/A 3
Stroke N/A 50 mm N/A 100 mm N/A 150 mm N/A 200 mm N/A 250 mm
Direction N/A Right Hand
Lead Angle N/A 7.11 º
Screw P.C.D. N/A 10.2 mm
Steel Ball Diameter N/A 2 mm
Circuits N/A 2.5x1
Static Load N/A 225 kgf449 kgf
Dynamic Load N/A 176 kgf280 kgf
Axial Play N/A 0 mm0.005 OR LESS mm
Drag Torque N/A 0.05-0.4 kgf·cm0.1 MAX kgf·cm
Spacer Ball N/A - 1:1