The HIWIN LMT series is a coreless linear shaft motor with a variety of sizes. The LMT is CE certified and rated for IP66. The compact package size allows this motor to be used in confined spaces where other linear motors do not fit. The LMT series can be used in place of a ballscrew for low load applications that require highly dynamic performance. With no rubbing components, the maintenance is reduced and the life is extended


  • No cogging
  • Low velocity ripple
  • Max. Acceleration up to 5G
  • CE Certification
  • Ingress Protection rating: IP66
  • No wear, zero backlash
Unit of Measure
Items
LMT Linear Motor

Linear Motors, LMT2 Series

LMT Linear Motor

Linear Motors, LMT2 Series

LMT Linear Motor

Linear Motors, LMT2 Series

LMT Linear Motor

Linear Motors, LMT6 Series

LMT Linear Motor

Linear Motors, LMT6 Series
Continuous Force [N] N/A 9 N/A 13 N/A 17 N/A 19 N/A 28
Continuous Current [Arms] N/A 1.5 N/A 1.5 N/A 1.5 N/A 1.4 N/A 1.4
Peak Force (1s) [N] N/A 36 N/A 52 N/A 68 N/A 76 N/A 112
Peak Current (Within 1s.) [Arms] N/A 6 N/A 6 N/A 6 N/A 5.6 N/A 5.6
Force Constant[N/Arms] N/A 5.7 N/A 8.6 N/A 11.4 N/A 13.4 N/A 20.1
Electrical Time Constant [ms] N/A 0.3 N/A 0.3 N/A 0.3 N/A 0.4 N/A 0.4
Resistance (line to line at 25ºC) [Ω] N/A 4.2 N/A 6.3 N/A 8.4 N/A 7.3 N/A 10.9
Inductance (line to line) [mH] N/A 1.1 N/A 1.7 N/A 2.2 N/A 2.8 N/A 4.3
Pole Pair Pitch [mm] N/A 48 N/A 48 N/A 48 N/A 60 N/A 60
Minimum Bending Radius of Cable [mm] N/A 31
Back emf Constant (line to line) [Vrms/(m/s)] N/A 2.8 N/A 4.2 N/A 5.6 N/A 6.6 N/A 9.8
Motor Constant [N/√W] N/A 2.4 N/A 2.8 N/A 3.2 N/A 4.1 N/A 4.9
Thermal Resistance [ºC/W] N/A 5.4 N/A 3.6 N/A 2.7 N/A 3.6 N/A 2.4
Thermal Switch N/A PTC
Max. DC Bus [VDC] N/A 325
Mass of Forcer [kg] N/A 0.12 N/A 0.15 N/A 0.19 N/A 0.20 N/A 0.26
Lf - Length of Forcer N/A 64 mm N/A 88 mm N/A 112 mm N/A 80 mm N/A 110 mm
L1 - Clamping Length
N/A 25 mm40 mm60 mm
S - Stroke
N/A 50 to 1050 mm N/A 50 to 1050 mm N/A 50 to 1050 mm N/A 100 to 1050 mm N/A 100 to 1050 mm
Mounting Pitch P1xP2 [mm] N/A 56x12 N/A 80x12 N/A 104x12 N/A 70x16 N/A 100x16
Hs1 N/A
Total Installation Height N/A 25 mm N/A 25 mm N/A 25 mm N/A 30 mm N/A 30 mm