Linear Motors
>
Linear Motors, LMT Series
> Advanced Search
Advanced Search in Linear Motors, LMT Series
Unit of Measure
Imperial
Metric
Both
Technical Attributes
Continuous Force [N]
No Preference
9
13
17
19
28
29
38
45
52
59
78
99
104
151
200
250
299
Continuous Current [A
rms
]
No Preference
1.3
1.4
1.5
1.6
2.6
Peak Force (1s) [N]
No Preference
36
52
68
76
112
116
152
180
208
236
312
395
416
603
801
998
1196
Force Constant[N/A
rms
]
No Preference
5.7
8.6
11.4
13.4
18
20.1
26.8
28
37
38
40
58
60
77
80
96
115
Dimensions
Lf - Length of Forcer (mm)
No Preference
64
80
88
94
110
112
120
130
140
160
165
166
210
220
280
340
400
L1 - Clamping Length (mm)
No Preference
25
40
50
60
70
100