EM1 AC Servo Motors
AC Servo Motors, Drives and Controllers
EM1 Series AC Servo Motors are highly reliable closed-loop systems able to maintain high speed with low torque.
- Encoder resolution option 17bits / 23bits
- High servo control bandwidth allows for precise angular motor positioning
- Quick and easy installation interface
- Rated output 50 W - 2 KW
- IP65 and optional brake and key
Unit of Measure
Items |
EM1-C-M-05-2-B-E-0-A EM1 Motor 50W Incremental Encoder |
EM1-C-M-05-2-B-E-0-B EM1 Motor 50W Incremental Encoder |
EM1-C-M-05-2-B-E-0-C EM1 Motor 50W Incremental Encoder |
EM1-C-M-05-2-B-E-0-D EM1 Motor 50W Incremental Encoder |
EM1-C-M-05-2-0-E-0-A EM1 Motor 50W Incremental Encoder |
|||||
Rated Power [W] | N/A 50 | |||||||||
Rated Torque [N.m] | N/A 0.16 | |||||||||
Rated Speed [rpm] | N/A 3000 | |||||||||
Max. Speed [rpm] | N/A 6000 | |||||||||
Max. Torque [N.m] | N/A 0.59 | |||||||||
Drive Input Voltage [V] | N/A AC220 | |||||||||
Rated Current [Arms] | N/A 0.64 | |||||||||
Max. Current [Arms] | N/A 2.8 | |||||||||
Torque Constant [N.m/Arms] | N/A 0.25 | |||||||||
Back emf Constant [Vrms/krpm] | N/A 18.526 | |||||||||
Resistance (line to line) [Ω] | N/A 25.24 | |||||||||
Inductance (line to line) [mH] | N/A 13.09 | |||||||||
Insulation Class | N/A Class F | |||||||||
Protection Class | N/A Total enclosed, self-cooled, IP65 (except for shaft and connector) | |||||||||
Insulation Resistance | N/A 10MΩ, DC 500V | |||||||||
Insulation Voltage Resistance | N/A AC1500V, 60 seconds | |||||||||
Weight (with brake) [kg] | N/A 0.56 | |||||||||
Weight (without brake) [kg] | N/A 0.36 | |||||||||
Encoder Type | N/A Incremental | |||||||||
Motor Shaft | N/A Round shaft / without oil seal | N/A Round shaft / with oil seal | N/A With key and center tap /without oil seal | N/A With key and center tap /with oil seal | N/A Round shaft / without oil seal | |||||
Enabled Current [A] | N/A 0.32 | |||||||||
Magnetizing Current [A] | N/A 0.25 | |||||||||
Brake Input Voltage [V] | N/A DC24 ±10% V | |||||||||
Braking Time [ms] | N/A 40 | |||||||||
Release Time (Maximum) [ms] | N/A 20 | |||||||||
|