Crossed Roller Bearings
>
Split outer ring with mounting holes CRBD
> Advanced Search
Advanced Search in Split outer ring with mounting holes CRBD
Unit of Measure
Imperial
Metric
Both
Specifications
Inner Diameter (mm)
No Preference
20
35
55
80
90
115
160
Outside Diameter (mm)
No Preference
70
95
120
165
210
240
295
Width (mm)
No Preference
12
15
22
25
28
35
Oil Holes (mm)
3
6
Dynamic Load Rating (kN)
No Preference
8.26
18.9
21.7
40.4
46
73.1
102
Static Load Rating (kN)
No Preference
9.16
23.4
30.6
63.6
80.2
131.9
192.3