Clear
Filter
Shaft Outside Diameter (mm)
Outside Diameter (mm)
L3 (mm)
Static Load (kgf)
Dynamic Load (kgf)
Item # |
Shaft Outside Diameter |
Outside Diameter |
L3 |
Static Load |
Dynamic Load |
---|---|---|---|---|---|
R40-12B1-OFSW-980-1239-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 128 mm | L3 N/A 1239 mm | Static Load N/A 7837 kgf | Dynamic Load N/A 3425 kgf |
R40-12B1-OFSW-1380-1639-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 128 mm | L3 N/A 1639 mm | Static Load N/A 7837 kgf | Dynamic Load N/A 3425 kgf |
R40-12B1-OFSW-1780-2039-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 128 mm | L3 N/A 2039 mm | Static Load N/A 7837 kgf | Dynamic Load N/A 3425 kgf |
R40-12B1-OFSW-2480-2739-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 128 mm | L3 N/A 2739 mm | Static Load N/A 7837 kgf | Dynamic Load N/A 3425 kgf |
R40-8B2-OFSW-380-639-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 108 mm | L3 N/A 639 mm | Static Load N/A 10603 kgf | Dynamic Load N/A 3634 kgf |
R40-8B2-OFSW-580-839-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 108 mm | L3 N/A 839 mm | Static Load N/A 10603 kgf | Dynamic Load N/A 3634 kgf |
R40-8B2-OFSW-780-1039-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 108 mm | L3 N/A 1039 mm | Static Load N/A 10603 kgf | Dynamic Load N/A 3634 kgf |
R40-8B2-OFSW-980-1239-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 108 mm | L3 N/A 1239 mm | Static Load N/A 10603 kgf | Dynamic Load N/A 3634 kgf |
R40-8B2-OFSW-1180-1439-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 108 mm | L3 N/A 1439 mm | Static Load N/A 10603 kgf | Dynamic Load N/A 3634 kgf |
R40-8B2-OFSW-1580-1839-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 108 mm | L3 N/A 1839 mm | Static Load N/A 10603 kgf | Dynamic Load N/A 3634 kgf |
R50-10B2-OFSW-580-892-0.018 | Shaft Outside Diameter N/A 50 mm | Outside Diameter N/A 135 mm | L3 N/A 892 mm | Static Load N/A 17670 kgf | Dynamic Load N/A 5923 kgf |
R50-10B2-OFSW-780-1092-0.018 | Shaft Outside Diameter N/A 50 mm | Outside Diameter N/A 135 mm | L3 N/A 1092 mm | Static Load N/A 17670 kgf | Dynamic Load N/A 5923 kgf |
R50-10B2-OFSW-980-1292-0.018 | Shaft Outside Diameter N/A 50 mm | Outside Diameter N/A 135 mm | L3 N/A 1292 mm | Static Load N/A 17670 kgf | Dynamic Load N/A 5923 kgf |
R50-10B2-OFSW-1180-1492-0.018 | Shaft Outside Diameter N/A 50 mm | Outside Diameter N/A 135 mm | L3 N/A 1492 mm | Static Load N/A 17670 kgf | Dynamic Load N/A 5923 kgf |
R50-10B2-OFSW-1480-1792-0.018 | Shaft Outside Diameter N/A 50 mm | Outside Diameter N/A 135 mm | L3 N/A 1792 mm | Static Load N/A 17670 kgf | Dynamic Load N/A 5923 kgf |
R50-10B2-OFSW-1980-2292-0.018 | Shaft Outside Diameter N/A 50 mm | Outside Diameter N/A 135 mm | L3 N/A 2292 mm | Static Load N/A 17670 kgf | Dynamic Load N/A 5923 kgf |
R50-10B2-OFSW-2580-2892-0.018 | Shaft Outside Diameter N/A 50 mm | Outside Diameter N/A 135 mm | L3 N/A 2892 mm | Static Load N/A 17670 kgf | Dynamic Load N/A 5923 kgf |