Unit of Measure

Shaft Outside Diameter

N/A 50 mm

Outside Diameter

N/A 135 mm

L1

N/A 2580 mm

L2

N/A 2600 mm

L3

N/A 2892 mm

Accuracy Grade

N/A 5

Stroke

N/A 2350 mm

Pitch Circle Diameter (PCD)

N/A 51.4 mm

Root Diameter (RD)

N/A 44.91 mm

Direction

N/A Right Hand

Lead Angle

N/A 3.54 º

Screw P.C.D.

N/A 51.4 mm

Steel Ball Diameter

N/A 6.35 mm

Circuits

N/A 2.5x2

Static Load

N/A 17670 kgf

Dynamic Load

N/A 5923 kgf

Axial Play

N/A 0 mm

Drag Torque

N/A 10.48-17.48 kgf·cm

Spacer Ball

N/A -