26 - 50 of 92 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Shaft Outside Diameter (mm)

Outside Diameter (mm)

L3 (mm)

Static Load (kgf)

Dynamic Load (kgf)

Item #

Shaft Outside Diameter

Outside Diameter

L3

Static Load

Dynamic Load

Sort by
N/A 40 mm N/A 101 mm N/A 1439 mm N/A 7134 kgf N/A 2070 kgf
N/A 40 mm N/A 101 mm N/A 1839 mm N/A 7134 kgf N/A 2070 kgf
N/A 32 mm N/A 89 mm N/A 629 mm N/A 7019 kgf N/A 2556 kgf
N/A 32 mm N/A 89 mm N/A 829 mm N/A 7019 kgf N/A 2556 kgf
N/A 32 mm N/A 89 mm N/A 1029 mm N/A 7019 kgf N/A 2556 kgf
N/A 32 mm N/A 89 mm N/A 1229 mm N/A 7019 kgf N/A 2556 kgf
N/A 32 mm N/A 89 mm N/A 1429 mm N/A 7019 kgf N/A 2556 kgf
N/A 32 mm N/A 89 mm N/A 1729 mm N/A 7019 kgf N/A 2556 kgf
N/A 32 mm N/A 100 mm N/A 629 mm N/A 5599 kgf N/A 2650 kgf
N/A 32 mm N/A 100 mm N/A 829 mm N/A 5599 kgf N/A 2650 kgf
N/A 32 mm N/A 100 mm N/A 1029 mm N/A 5599 kgf N/A 2650 kgf
N/A 32 mm N/A 100 mm N/A 1229 mm N/A 5599 kgf N/A 2650 kgf
N/A 32 mm N/A 100 mm N/A 1729 mm N/A 5599 kgf N/A 2650 kgf
N/A 32 mm N/A 108 mm N/A 629 mm N/A 5599 kgf N/A 2650 kgf
N/A 32 mm N/A 108 mm N/A 729 mm N/A 5599 kgf N/A 2650 kgf
N/A 32 mm N/A 108 mm N/A 829 mm N/A 5599 kgf N/A 2650 kgf
N/A 32 mm N/A 108 mm N/A 929 mm N/A 5599 kgf N/A 2650 kgf
N/A 32 mm N/A 108 mm N/A 1029 mm N/A 5599 kgf N/A 2650 kgf
N/A 32 mm N/A 108 mm N/A 1229 mm N/A 5599 kgf N/A 2650 kgf
N/A 32 mm N/A 108 mm N/A 1429 mm N/A 5599 kgf N/A 2650 kgf
N/A 32 mm N/A 108 mm N/A 1729 mm N/A 5599 kgf N/A 2650 kgf
N/A 32 mm N/A 108 mm N/A 2029 mm N/A 5599 kgf N/A 2650 kgf
N/A 36 mm N/A 120 mm N/A 739 mm N/A 6334 kgf N/A 2812 kgf
N/A 36 mm N/A 120 mm N/A 939 mm N/A 6334 kgf N/A 2812 kgf
N/A 36 mm N/A 120 mm N/A 1239 mm N/A 6334 kgf N/A 2812 kgf
26 - 50 of 92 | Results Per Page | View | Unit of Measure
1 2 3 4