Unit of Measure

Shaft Outside Diameter

N/A 32 mm

Outside Diameter

N/A 100 mm

L1

N/A 380 mm

L2

N/A 400 mm

L3

N/A 629 mm

Accuracy Grade

N/A 5

Stroke

N/A 250 mm

Pitch Circle Diameter (PCD)

N/A 33 mm

Root Diameter (RD)

N/A 28.132 mm

Direction

N/A Right Hand

Lead Angle

N/A 4.41 º

Screw P.C.D.

N/A 33 mm

Steel Ball Diameter

N/A 4.763 mm

Circuits

N/A 2.5x1

Static Load

N/A 5599 kgf

Dynamic Load

N/A 2650 kgf

Axial Play

N/A 0 mm

Drag Torque

N/A 1.26-5.06 kgf·cm

Spacer Ball

N/A -