Clear
Filter
Shaft Outside Diameter (mm)
Outside Diameter (mm)
L3 (mm)
Static Load (kgf)
Dynamic Load (kgf)
Item # |
Shaft Outside Diameter |
Outside Diameter |
L3 |
Static Load |
Dynamic Load |
---|---|---|---|---|---|
R50-10B1-OFSW-1480-1762-0.018 | Shaft Outside Diameter N/A 50 mm | Outside Diameter N/A 135 mm | L3 N/A 1762 mm | Static Load N/A 8835 kgf | Dynamic Load N/A 3263 kgf |
R50-10B2-OFSW-1480-1792-0.018 | Shaft Outside Diameter N/A 50 mm | Outside Diameter N/A 135 mm | L3 N/A 1792 mm | Static Load N/A 17670 kgf | Dynamic Load N/A 5923 kgf |
R40-8B2-OFSW-1580-1839-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 108 mm | L3 N/A 1839 mm | Static Load N/A 10603 kgf | Dynamic Load N/A 3634 kgf |
R40-10B1-OFSW-1580-1839-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 124 mm | L3 N/A 1839 mm | Static Load N/A 7069 kgf | Dynamic Load N/A 2958 kgf |
R40-5B2-OFSW-1580-1839-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 101 mm | L3 N/A 1839 mm | Static Load N/A 7134 kgf | Dynamic Load N/A 2070 kgf |
R32-10B1-OFSW-1780-2029-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 108 mm | L3 N/A 2029 mm | Static Load N/A 5599 kgf | Dynamic Load N/A 2650 kgf |
R36-10B1-OFSW-1780-2039-0.018 | Shaft Outside Diameter N/A 36 mm | Outside Diameter N/A 120 mm | L3 N/A 2039 mm | Static Load N/A 6334 kgf | Dynamic Load N/A 2812 kgf |
R40-10B1-OFSW-1780-2039-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 124 mm | L3 N/A 2039 mm | Static Load N/A 7069 kgf | Dynamic Load N/A 2958 kgf |
R40-12B1-OFSW-1780-2039-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 128 mm | L3 N/A 2039 mm | Static Load N/A 7837 kgf | Dynamic Load N/A 3425 kgf |
R45-10B1-OFSW-1780-2047-0.018 | Shaft Outside Diameter N/A 45 mm | Outside Diameter N/A 132 mm | L3 N/A 2047 mm | Static Load N/A 7952 kgf | Dynamic Load N/A 3115 kgf |
R50-10B1-OFSW-1980-2262-0.018 | Shaft Outside Diameter N/A 50 mm | Outside Diameter N/A 135 mm | L3 N/A 2262 mm | Static Load N/A 8835 kgf | Dynamic Load N/A 3263 kgf |
R50-10B2-OFSW-1980-2292-0.018 | Shaft Outside Diameter N/A 50 mm | Outside Diameter N/A 135 mm | L3 N/A 2292 mm | Static Load N/A 17670 kgf | Dynamic Load N/A 5923 kgf |
R40-10B1-OFSW-2380-2639-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 124 mm | L3 N/A 2639 mm | Static Load N/A 7069 kgf | Dynamic Load N/A 2958 kgf |
R40-12B1-OFSW-2480-2739-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 128 mm | L3 N/A 2739 mm | Static Load N/A 7837 kgf | Dynamic Load N/A 3425 kgf |
R45-10B1-OFSW-2480-2747-0.018 | Shaft Outside Diameter N/A 45 mm | Outside Diameter N/A 132 mm | L3 N/A 2747 mm | Static Load N/A 7952 kgf | Dynamic Load N/A 3115 kgf |
R50-10B1-OFSW-2580-2862-0.018 | Shaft Outside Diameter N/A 50 mm | Outside Diameter N/A 135 mm | L3 N/A 2862 mm | Static Load N/A 8835 kgf | Dynamic Load N/A 3263 kgf |
R50-10B2-OFSW-2580-2892-0.018 | Shaft Outside Diameter N/A 50 mm | Outside Diameter N/A 135 mm | L3 N/A 2892 mm | Static Load N/A 17670 kgf | Dynamic Load N/A 5923 kgf |