76 - 92 of 92 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Shaft Outside Diameter (mm)

Outside Diameter (mm)

L3 (mm)

Static Load (kgf)

Dynamic Load (kgf)

Item #

Shaft Outside Diameter

Outside Diameter

L3

Static Load

Dynamic Load

N/A 45 mm N/A 132 mm N/A 1647 mm N/A 7952 kgf N/A 3115 kgf
N/A 45 mm N/A 132 mm N/A 2047 mm N/A 7952 kgf N/A 3115 kgf
N/A 45 mm N/A 132 mm N/A 2747 mm N/A 7952 kgf N/A 3115 kgf
N/A 50 mm N/A 135 mm N/A 862 mm N/A 8835 kgf N/A 3263 kgf
N/A 50 mm N/A 135 mm N/A 1062 mm N/A 8835 kgf N/A 3263 kgf
N/A 50 mm N/A 135 mm N/A 1262 mm N/A 8835 kgf N/A 3263 kgf
N/A 50 mm N/A 135 mm N/A 1462 mm N/A 8835 kgf N/A 3263 kgf
N/A 50 mm N/A 135 mm N/A 1762 mm N/A 8835 kgf N/A 3263 kgf
N/A 50 mm N/A 135 mm N/A 2262 mm N/A 8835 kgf N/A 3263 kgf
N/A 50 mm N/A 135 mm N/A 2862 mm N/A 8835 kgf N/A 3263 kgf
N/A 50 mm N/A 135 mm N/A 892 mm N/A 17670 kgf N/A 5923 kgf
N/A 50 mm N/A 135 mm N/A 1092 mm N/A 17670 kgf N/A 5923 kgf
N/A 50 mm N/A 135 mm N/A 1292 mm N/A 17670 kgf N/A 5923 kgf
N/A 50 mm N/A 135 mm N/A 1492 mm N/A 17670 kgf N/A 5923 kgf
N/A 50 mm N/A 135 mm N/A 1792 mm N/A 17670 kgf N/A 5923 kgf
N/A 50 mm N/A 135 mm N/A 2292 mm N/A 17670 kgf N/A 5923 kgf
N/A 50 mm N/A 135 mm N/A 2892 mm N/A 17670 kgf N/A 5923 kgf
76 - 92 of 92 | Results Per Page | View | Unit of Measure
1 2 3 4