1 2
Clear
Filter
Shaft Outside Diameter (mm)
Outside Diameter (mm)
L3 (mm)
Static Load (kgf)
Dynamic Load (kgf)
Item # |
Shaft Outside Diameter |
Outside Diameter |
L3 |
Static Load |
Dynamic Load |
---|---|---|---|---|---|
R40-12B2-FDW-1780-2069-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 128 mm | L3 N/A 2069 mm | Static Load N/A 15614 kgf | Dynamic Load N/A 6216 kgf |
R36-10B2-FDW-1780-2069-0.018 | Shaft Outside Diameter N/A 36 mm | Outside Diameter N/A 120 mm | L3 N/A 2069 mm | Static Load N/A 12668 kgf | Dynamic Load N/A 5105 kgf |
R40-10B2-FDW-2380-2669-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 124 mm | L3 N/A 2669 mm | Static Load N/A 14138 kgf | Dynamic Load N/A 5369 kgf |
R40-12B2-FDW-2480-2769-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 128 mm | L3 N/A 2769 mm | Static Load N/A 15614 kgf | Dynamic Load N/A 6216 kgf |
1 2