Unit of Measure

Shaft Outside Diameter

N/A 40 mm

Outside Diameter

N/A 128 mm

L1

N/A 2480 mm

L2

N/A 2500 mm

L3

N/A 2769 mm

Accuracy Grade

N/A 5

Stroke

N/A 2200 mm

Pitch Circle Diameter (PCD)

N/A 41.6 mm

Root Diameter (RD)

N/A 34.299 mm

Direction

N/A Right Hand

Lead Angle

N/A 5.25 º

Screw P.C.D.

N/A 41.6 mm

Steel Ball Diameter

N/A 7.144 mm

Circuits

N/A 2.5x2

Static Load

N/A 15614 kgf

Dynamic Load

N/A 6216 kgf

Axial Play

N/A 0 mm

Drag Torque

N/A 9.79-18.17 kgf·cm

Spacer Ball

N/A -