Hiwin Worldwide
Round, single nut, tube above the nut diameter.
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1 

Item #

Nominal Diameter

Lead

Ball Diameter

Circuits

Dynamic Load

Static Load

N/A 8 mm N/A 2.5 mm N/A 2.000 mm N/A 2.5x1 N/A 218 kgf N/A 317 kgf
N/A 10 mm N/A 2.5 mm N/A 2.000 mm N/A 2.5x1 N/A 252 kgf N/A 405 kgf
N/A 10 mm N/A 4 mm N/A 2.381 mm N/A 2.5x1 N/A 305 kgf N/A 466 kgf
N/A 12 mm N/A 4 mm N/A 2.381 mm N/A 2.5x1 N/A 344 kgf N/A 574 kgf
N/A 16 mm N/A 5 mm N/A 3.175 mm N/A 2.5x1 N/A 679 kgf N/A 1226 kgf
N/A 16 mm N/A 5.08 mm N/A 3.175 mm N/A 2.5x1 N/A 678 kgf N/A 1226 kgf
N/A 16 mm N/A 5.08 mm N/A 3.175 mm N/A 3.5x1 N/A 906 kgf N/A 1717 kgf
N/A 20 mm N/A 5 mm N/A 3.175 mm N/A 3.5x1 N/A 1001 kgf N/A 2149 kgf
N/A 25 mm N/A 5 mm N/A 3.175 mm N/A 2.5x2 N/A 1534 kgf N/A 3975 kgf
N/A 25 mm N/A 10 mm N/A 4.763 mm N/A 2.5x2 N/A 2663 kgf N/A 6123 kgf
N/A 32 mm N/A 5 mm N/A 3.175 mm N/A 2.5x2 N/A 1702 kgf N/A 5098 kgf
N/A 32 mm N/A 10 mm N/A 6.350 mm N/A 2.5x2 N/A 4379 kgf N/A 10345 kgf
N/A 40 mm N/A 10 mm N/A 6.350 mm N/A 2.5x2 N/A 4812 kgf N/A 12732 kgf
N/A 50 mm N/A 10 mm N/A 6.350 mm N/A 3.5x2 N/A 7146 kgf N/A 22477 kgf
N/A 63 mm N/A 10 mm N/A 6.350 mm N/A 3.5x2 N/A 7869 kgf N/A 28290 kgf
N/A 63 mm N/A 12 mm N/A 7.938 mm N/A 3.5x3 N/A 16828 kgf N/A 58535 kgf
N/A 80 mm N/A 20 mm N/A 9.525 mm N/A 2.5x2 N/A 14976 kgf N/A 53774 kgf
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1