Clear
Filter
Nominal Diameter (mm)
Lead (mm)
Ball Diameter (mm)
Pitch Circle Diameter (PCD) (mm)
Root Diameter (RD) (mm)
Circuits
Item # |
Nominal Diameter |
Lead |
Ball Diameter |
Pitch Circle Diameter (PCD) |
Root Diameter (RD) |
Circuits |
---|---|---|---|---|---|---|
80-12T4-RDI-G | Nominal Diameter N/A 80 mm | Lead N/A 12 mm | Ball Diameter N/A 7.938 mm | Pitch Circle Diameter (PCD) N/A 81.8 mm | Root Diameter (RD) N/A 73.688 mm | Circuits N/A 4 |
80-12T6-RDI-G | Nominal Diameter N/A 80 mm | Lead N/A 12 mm | Ball Diameter N/A 7.938 mm | Pitch Circle Diameter (PCD) N/A 81.8 mm | Root Diameter (RD) N/A 73.688 mm | Circuits N/A 6 |
80-16T3-RDI-G | Nominal Diameter N/A 80 mm | Lead N/A 16 mm | Ball Diameter N/A 9.525 mm | Pitch Circle Diameter (PCD) N/A 82.2 mm | Root Diameter (RD) N/A 72.466 mm | Circuits N/A 3 |
80-16T4-RDI-G | Nominal Diameter N/A 80 mm | Lead N/A 16 mm | Ball Diameter N/A 9.525 mm | Pitch Circle Diameter (PCD) N/A 82.2 mm | Root Diameter (RD) N/A 72.466 mm | Circuits N/A 4 |
80-20T3-RDI-G | Nominal Diameter N/A 80 mm | Lead N/A 20 mm | Ball Diameter N/A 9.525 mm | Pitch Circle Diameter (PCD) N/A 82.2 mm | Root Diameter (RD) N/A 72.466 mm | Circuits N/A 3 |
80-20T4-RDI-G | Nominal Diameter N/A 80 mm | Lead N/A 20 mm | Ball Diameter N/A 9.525 mm | Pitch Circle Diameter (PCD) N/A 82.2 mm | Root Diameter (RD) N/A 72.466 mm | Circuits N/A 4 |
100-12T4-RDI-G | Nominal Diameter N/A 100 mm | Lead N/A 12 mm | Ball Diameter N/A 7.938 mm | Pitch Circle Diameter (PCD) N/A 101.80 mm | Root Diameter (RD) N/A 93.688 mm | Circuits N/A 4 |
100-12T6-RDI-G | Nominal Diameter N/A 100 mm | Lead N/A 12 mm | Ball Diameter N/A 7.938 mm | Pitch Circle Diameter (PCD) N/A 101.80 mm | Root Diameter (RD) N/A 93.688 mm | Circuits N/A 6 |
100-16T4-RDI-G | Nominal Diameter N/A 100 mm | Lead N/A 16 mm | Ball Diameter N/A 9.525 mm | Pitch Circle Diameter (PCD) N/A 102.20 mm | Root Diameter (RD) N/A 92.466 mm | Circuits N/A 4 |
100-16T6-RDI-G | Nominal Diameter N/A 100 mm | Lead N/A 16 mm | Ball Diameter N/A 9.525 mm | Pitch Circle Diameter (PCD) N/A 102.20 mm | Root Diameter (RD) N/A 92.466 mm | Circuits N/A 6 |
100-20T4-RDI-G | Nominal Diameter N/A 100 mm | Lead N/A 20 mm | Ball Diameter N/A 9.525 mm | Pitch Circle Diameter (PCD) N/A 102.20 mm | Root Diameter (RD) N/A 92.466 mm | Circuits N/A 4 |