FDW Type Nuts
Precision Ground Ballscrew Series
Flange end, double nut, tube within the nut diameter.
Clear
Filter
Nominal Diameter (mm)
Lead (mm)
Ball Diameter (mm)
Pitch Circle Diameter (PCD) (mm)
Root Diameter (RD) (mm)
Circuits
Item # |
Nominal Diameter |
Lead |
Ball Diameter |
Pitch Circle Diameter (PCD) |
Root Diameter (RD) |
Circuits |
---|---|---|---|---|---|---|
50-10B2-FDW-G | Nominal Diameter N/A 50 mm | Lead N/A 10 mm | Ball Diameter N/A 6.350 mm | Pitch Circle Diameter (PCD) N/A 51.4 mm | Root Diameter (RD) N/A 44.91 mm | Circuits N/A 2.5x2 |
50-10B3-FDW-G | Nominal Diameter N/A 50 mm | Lead N/A 10 mm | Ball Diameter N/A 6.350 mm | Pitch Circle Diameter (PCD) N/A 51.4 mm | Root Diameter (RD) N/A 44.91 mm | Circuits N/A 2.5x3 |
50-10C1-FDW-G | Nominal Diameter N/A 50 mm | Lead N/A 10 mm | Ball Diameter N/A 6.350 mm | Pitch Circle Diameter (PCD) N/A 51.4 mm | Root Diameter (RD) N/A 44.91 mm | Circuits N/A 3.5x1 |
50-12B1-FDW-G | Nominal Diameter N/A 50 mm | Lead N/A 12 mm | Ball Diameter N/A 7.938 mm | Pitch Circle Diameter (PCD) N/A 51.8 mm | Root Diameter (RD) N/A 43.688 mm | Circuits N/A 2.5x1 |
50-12B2-FDW-G | Nominal Diameter N/A 50 mm | Lead N/A 12 mm | Ball Diameter N/A 7.938 mm | Pitch Circle Diameter (PCD) N/A 51.8 mm | Root Diameter (RD) N/A 43.688 mm | Circuits N/A 2.5x2 |
50-12C1-FDW-G | Nominal Diameter N/A 50 mm | Lead N/A 12 mm | Ball Diameter N/A 7.938 mm | Pitch Circle Diameter (PCD) N/A 51.8 mm | Root Diameter (RD) N/A 43.688 mm | Circuits N/A 3.5x1 |
50-16B2-FDW-G | Nominal Diameter N/A 50 mm | Lead N/A 16 mm | Ball Diameter N/A 7.938 mm | Pitch Circle Diameter (PCD) N/A 51.8 mm | Root Diameter (RD) N/A 43.688 mm | Circuits N/A 2.5x2 |
50-20B1-FDW-G | Nominal Diameter N/A 50 mm | Lead N/A 20 mm | Ball Diameter N/A 7.938 mm | Pitch Circle Diameter (PCD) N/A 51.8 mm | Root Diameter (RD) N/A 43.688 mm | Circuits N/A 2.5x1 |
55-10C1-FDW-G | Nominal Diameter N/A 55 mm | Lead N/A 10 mm | Ball Diameter N/A 6.350 mm | Pitch Circle Diameter (PCD) N/A 56.4 mm | Root Diameter (RD) N/A 49.910 mm | Circuits N/A 3.5x1 |
55-12B2-FDW-G | Nominal Diameter N/A 55 mm | Lead N/A 12 mm | Ball Diameter N/A 7.938 mm | Pitch Circle Diameter (PCD) N/A 56.80 mm | Root Diameter (RD) N/A 48.688 mm | Circuits N/A 2.5x2 |
63-8A2-FDW-G | Nominal Diameter N/A 63 mm | Lead N/A 8 mm | Ball Diameter N/A 4.763 mm | Pitch Circle Diameter (PCD) N/A 64.00 mm | Root Diameter (RD) N/A 59.132 mm | Circuits N/A 1.5x2 |
63-8A3-FDW-G | Nominal Diameter N/A 63 mm | Lead N/A 8 mm | Ball Diameter N/A 4.763 mm | Pitch Circle Diameter (PCD) N/A 64.00 mm | Root Diameter (RD) N/A 59.132 mm | Circuits N/A 1.5x3 |
63-10B2-FDW-G | Nominal Diameter N/A 63 mm | Lead N/A 10 mm | Ball Diameter N/A 6.350 mm | Pitch Circle Diameter (PCD) N/A 64.4 mm | Root Diameter (RD) N/A 57.910 mm | Circuits N/A 2.5x2 |
63-10B3-FDW-G | Nominal Diameter N/A 63 mm | Lead N/A 10 mm | Ball Diameter N/A 6.350 mm | Pitch Circle Diameter (PCD) N/A 64.4 mm | Root Diameter (RD) N/A 57.910 mm | Circuits N/A 2.5x3 |
63-12B2-FDW-G | Nominal Diameter N/A 63 mm | Lead N/A 12 mm | Ball Diameter N/A 7.938 mm | Pitch Circle Diameter (PCD) N/A 64.8 mm | Root Diameter (RD) N/A 56.688 mm | Circuits N/A 2.5x2 |
63-16B2-FDW-G | Nominal Diameter N/A 63 mm | Lead N/A 16 mm | Ball Diameter N/A 9.525 mm | Pitch Circle Diameter (PCD) N/A 65.2 mm | Root Diameter (RD) N/A 55.466 mm | Circuits N/A 2.5x2 |
63-20B2-FDW-G | Nominal Diameter N/A 63 mm | Lead N/A 20 mm | Ball Diameter N/A 9.525 mm | Pitch Circle Diameter (PCD) N/A 65.2 mm | Root Diameter (RD) N/A 55.466 mm | Circuits N/A 2.5x2 |
70-10B2-FDW-G | Nominal Diameter N/A 70 mm | Lead N/A 10 mm | Ball Diameter N/A 6.350 mm | Pitch Circle Diameter (PCD) N/A 71.40 mm | Root Diameter (RD) N/A 64.910 mm | Circuits N/A 2.5x2 |
70-10B3-FDW-G | Nominal Diameter N/A 70 mm | Lead N/A 10 mm | Ball Diameter N/A 6.350 mm | Pitch Circle Diameter (PCD) N/A 71.40 mm | Root Diameter (RD) N/A 64.910 mm | Circuits N/A 2.5x3 |
70-12B2-FDW-G | Nominal Diameter N/A 70 mm | Lead N/A 12 mm | Ball Diameter N/A 7.938 mm | Pitch Circle Diameter (PCD) N/A 71.80 mm | Root Diameter (RD) N/A 63.688 mm | Circuits N/A 2.5x2 |
70-12B3-FDW-G | Nominal Diameter N/A 70 mm | Lead N/A 12 mm | Ball Diameter N/A 7.938 mm | Pitch Circle Diameter (PCD) N/A 71.80 mm | Root Diameter (RD) N/A 63.688 mm | Circuits N/A 2.5x3 |
70-20B2-FDW-G | Nominal Diameter N/A 70 mm | Lead N/A 20 mm | Ball Diameter N/A 9.525 mm | Pitch Circle Diameter (PCD) N/A 72.2 mm | Root Diameter (RD) N/A 62.466 mm | Circuits N/A 2.5x2 |
80-10B2-FDW-G | Nominal Diameter N/A 80 mm | Lead N/A 10 mm | Ball Diameter N/A 6.350 mm | Pitch Circle Diameter (PCD) N/A 81.4 mm | Root Diameter (RD) N/A 74.910 mm | Circuits N/A 2.5x2 |
80-10B3-FDW-G | Nominal Diameter N/A 80 mm | Lead N/A 10 mm | Ball Diameter N/A 6.350 mm | Pitch Circle Diameter (PCD) N/A 81.4 mm | Root Diameter (RD) N/A 74.910 mm | Circuits N/A 2.5x3 |
80-12B2-FDW-G | Nominal Diameter N/A 80 mm | Lead N/A 12 mm | Ball Diameter N/A 7.938 mm | Pitch Circle Diameter (PCD) N/A 81.8 mm | Root Diameter (RD) N/A 73.688 mm | Circuits N/A 2.5x2 |