Flange end, double nut, tube above the nut diameter.
51 - 75 of 95 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Nominal Diameter (mm)

Lead (mm)

Ball Diameter (mm)

Pitch Circle Diameter (PCD) (mm)

Root Diameter (RD) (mm)

Circuits

Item #

Nominal Diameter

Lead

Ball Diameter

Pitch Circle Diameter (PCD)

Root Diameter (RD)

Circuits

N/A 40 mm N/A 16 mm N/A 7.144 mm N/A 41.6 mm N/A 34.299 mm N/A 2.5x1
N/A 40 mm N/A 20 mm N/A 6.350 mm N/A 41.4 mm N/A 34.91 mm N/A 1.5x1
N/A 45 mm N/A 10 mm N/A 6.350 mm N/A 46.4 mm N/A 39.91 mm N/A 2.5x1
N/A 45 mm N/A 10 mm N/A 6.350 mm N/A 46.4 mm N/A 39.91 mm N/A 2.5x2
N/A 45 mm N/A 12 mm N/A 7.938 mm N/A 46.80 mm N/A 38.688 mm N/A 2.5x2
N/A 50 mm N/A 5 mm N/A 3.175 mm N/A 50.6 mm N/A 47.324 mm N/A 1.5x2
N/A 50 mm N/A 5 mm N/A 3.175 mm N/A 50.6 mm N/A 47.324 mm N/A 1.5x3
N/A 50 mm N/A 5 mm N/A 3.175 mm N/A 50.6 mm N/A 47.324 mm N/A 2.5x2
N/A 50 mm N/A 6 mm N/A 3.969 mm N/A 50.80 mm N/A 46.744 mm N/A 2.5x2
N/A 50 mm N/A 6 mm N/A 3.969 mm N/A 50.80 mm N/A 46.744 mm N/A 2.5x3
N/A 50 mm N/A 8 mm N/A 4.763 mm N/A 51.0 mm N/A 46.132 mm N/A 2.5x1
N/A 50 mm N/A 8 mm N/A 4.763 mm N/A 51.0 mm N/A 46.132 mm N/A 2.5x2
N/A 50 mm N/A 8 mm N/A 4.763 mm N/A 51.0 mm N/A 46.132 mm N/A 2.5x3
N/A 50 mm N/A 10 mm N/A 6.350 mm N/A 51.4 mm N/A 44.91 mm N/A 2.5x2
N/A 50 mm N/A 10 mm N/A 6.350 mm N/A 51.4 mm N/A 44.91 mm N/A 2.5x3
N/A 50 mm N/A 10 mm N/A 6.350 mm N/A 51.4 mm N/A 44.91 mm N/A 3.5x1
N/A 50 mm N/A 12 mm N/A 7.938 mm N/A 51.8 mm N/A 43.688 mm N/A 2.5x2
N/A 50 mm N/A 12 mm N/A 7.938 mm N/A 51.8 mm N/A 43.688 mm N/A 3.5x1
N/A 55 mm N/A 10 mm N/A 6.350 mm N/A 56.4 mm N/A 49.910 mm N/A 3.5x1
N/A 55 mm N/A 12 mm N/A 7.938 mm N/A 56.80 mm N/A 48.688 mm N/A 2.5x2
N/A 63 mm N/A 8 mm N/A 4.763 mm N/A 64.00 mm N/A 59.132 mm N/A 1.5x2
N/A 63 mm N/A 8 mm N/A 4.763 mm N/A 64.00 mm N/A 59.132 mm N/A 1.5x3
N/A 63 mm N/A 10 mm N/A 6.350 mm N/A 64.4 mm N/A 57.910 mm N/A 2.5x2
N/A 63 mm N/A 10 mm N/A 6.350 mm N/A 64.4 mm N/A 57.910 mm N/A 2.5x3
N/A 63 mm N/A 12 mm N/A 7.938 mm N/A 64.8 mm N/A 56.688 mm N/A 2.5x2
51 - 75 of 95 | Results Per Page | View | Unit of Measure
1 2 3 4