1 2
Clear
Filter
Shaft Outside Diameter (mm)
Outside Diameter (mm)
L3 (mm)
Static Load (kgf)
Dynamic Load (kgf)
Item # |
Shaft Outside Diameter |
Outside Diameter |
L3 |
Static Load |
Dynamic Load |
---|---|---|---|---|---|
R14-8B1-FSW-539-621-0.008 | Shaft Outside Diameter N/A 14 mm | Outside Diameter N/A 57 mm | L3 N/A 621 mm | Static Load N/A 608 kgf1215 kgf | Dynamic Load N/A 448 kgf710 kgf |
R14-8B1-FSW-589-671-0.008 | Shaft Outside Diameter N/A 14 mm | Outside Diameter N/A 57 mm | L3 N/A 671 mm | Static Load N/A 608 kgf1215 kgf | Dynamic Load N/A 448 kgf710 kgf |
R14-8B1-FSW-639-721-0.008 | Shaft Outside Diameter N/A 14 mm | Outside Diameter N/A 57 mm | L3 N/A 721 mm | Static Load N/A 608 kgf1215 kgf | Dynamic Load N/A 448 kgf710 kgf |
R14-8B1-FSW-689-771-0.008 | Shaft Outside Diameter N/A 14 mm | Outside Diameter N/A 57 mm | L3 N/A 771 mm | Static Load N/A 608 kgf1215 kgf | Dynamic Load N/A 448 kgf710 kgf |
R14-8B1-FSW-789-871-0.008 | Shaft Outside Diameter N/A 14 mm | Outside Diameter N/A 57 mm | L3 N/A 871 mm | Static Load N/A 608 kgf1215 kgf | Dynamic Load N/A 448 kgf710 kgf |
1 2