1 - 25 of 30 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Outside Diameter (mm)

Outside Diameter (mm)

L3 (mm)

Static Load (kgf)

Dynamic Load (kgf)

Item #

Shaft Outside Diameter

Outside Diameter

L3

Static Load

Dynamic Load

N/A 12 mm N/A 50 mm N/A 180 mm N/A 319 kgf637 kgf N/A 241 kgf382 kgf
N/A 12 mm N/A 50 mm N/A 230 mm N/A 319 kgf637 kgf N/A 241 kgf382 kgf
N/A 12 mm N/A 50 mm N/A 280 mm N/A 319 kgf637 kgf N/A 241 kgf382 kgf
N/A 12 mm N/A 50 mm N/A 330 mm N/A 319 kgf637 kgf N/A 241 kgf382 kgf
N/A 12 mm N/A 50 mm N/A 380 mm N/A 319 kgf637 kgf N/A 241 kgf382 kgf
N/A 12 mm N/A 50 mm N/A 480 mm N/A 319 kgf637 kgf N/A 241 kgf382 kgf
N/A 12 mm N/A 50 mm N/A 580 mm N/A 319 kgf637 kgf N/A 241 kgf382 kgf
N/A 12 mm N/A 50 mm N/A 230 mm N/A 319 kgf637 kgf N/A 241 kgf382 kgf
N/A 12 mm N/A 50 mm N/A 280 mm N/A 319 kgf637 kgf N/A 241 kgf382 kgf
N/A 12 mm N/A 50 mm N/A 380 mm N/A 319 kgf637 kgf N/A 241 kgf382 kgf
N/A 12 mm N/A 50 mm N/A 480 mm N/A 319 kgf637 kgf N/A 241 kgf382 kgf
N/A 12 mm N/A 50 mm N/A 580 mm N/A 319 kgf637 kgf N/A 241 kgf382 kgf
N/A 14 mm N/A 57 mm N/A 271 mm N/A 608 kgf1215 kgf N/A 448 kgf710 kgf
N/A 14 mm N/A 57 mm N/A 321 mm N/A 608 kgf1215 kgf N/A 448 kgf710 kgf
N/A 14 mm N/A 57 mm N/A 421 mm N/A 608 kgf1215 kgf N/A 448 kgf710 kgf
N/A 14 mm N/A 57 mm N/A 521 mm N/A 608 kgf1215 kgf N/A 448 kgf710 kgf
N/A 14 mm N/A 57 mm N/A 621 mm N/A 608 kgf1215 kgf N/A 448 kgf710 kgf
N/A 14 mm N/A 57 mm N/A 771 mm N/A 608 kgf1215 kgf N/A 448 kgf710 kgf
N/A 14 mm N/A 57 mm N/A 271 mm N/A 608 kgf1215 kgf N/A 448 kgf710 kgf
N/A 14 mm N/A 57 mm N/A 321 mm N/A 608 kgf1215 kgf N/A 448 kgf710 kgf
N/A 14 mm N/A 57 mm N/A 371 mm N/A 608 kgf1215 kgf N/A 448 kgf710 kgf
N/A 14 mm N/A 57 mm N/A 421 mm N/A 608 kgf1215 kgf N/A 448 kgf710 kgf
N/A 14 mm N/A 57 mm N/A 471 mm N/A 608 kgf1215 kgf N/A 448 kgf710 kgf
N/A 14 mm N/A 57 mm N/A 521 mm N/A 608 kgf1215 kgf N/A 448 kgf710 kgf
N/A 14 mm N/A 57 mm N/A 571 mm N/A 608 kgf1215 kgf N/A 448 kgf710 kgf
1 - 25 of 30 | Results Per Page | View | Unit of Measure
1 2