1 2
Clear
Filter
Shaft Outside Diameter (mm)
Outside Diameter (mm)
L3 (mm)
Static Load (kgf)
Dynamic Load (kgf)
Item # |
Shaft Outside Diameter |
Outside Diameter |
L3 |
Static Load |
Dynamic Load |
---|---|---|---|---|---|
R14-2T3-FSI-135-216-0.008 | Shaft Outside Diameter N/A 14 mm | Outside Diameter N/A 40 mm | L3 N/A 216 mm | Static Load N/A 511 kgf | Dynamic Load N/A 236 kgf |
R14-2T3-FSI-185-266-0.008 | Shaft Outside Diameter N/A 14 mm | Outside Diameter N/A 40 mm | L3 N/A 266 mm | Static Load N/A 511 kgf | Dynamic Load N/A 236 kgf |
R14-2T3-FSI-235-316-0.008 | Shaft Outside Diameter N/A 14 mm | Outside Diameter N/A 40 mm | L3 N/A 316 mm | Static Load N/A 511 kgf | Dynamic Load N/A 236 kgf |
R14-2T3-FSI-335-416-0.008 | Shaft Outside Diameter N/A 14 mm | Outside Diameter N/A 40 mm | L3 N/A 416 mm | Static Load N/A 511 kgf | Dynamic Load N/A 236 kgf |
R10-2.5T3-FSI-100-158-0.008 | Shaft Outside Diameter N/A 10 mm | Outside Diameter N/A 36 mm | L3 N/A 158 mm | Static Load N/A 438 kgf | Dynamic Load N/A 274 kgf |
R10-2.5T3-FSI-150-208-0.008 | Shaft Outside Diameter N/A 10 mm | Outside Diameter N/A 36 mm | L3 N/A 208 mm | Static Load N/A 438 kgf | Dynamic Load N/A 274 kgf |
R10-2.5T3-FSI-200-258-0.008 | Shaft Outside Diameter N/A 10 mm | Outside Diameter N/A 36 mm | L3 N/A 258 mm | Static Load N/A 438 kgf | Dynamic Load N/A 274 kgf |
R10-2.5T3-FSI-250-308-0.008 | Shaft Outside Diameter N/A 10 mm | Outside Diameter N/A 36 mm | L3 N/A 308 mm | Static Load N/A 438 kgf | Dynamic Load N/A 274 kgf |
R12-2.5T3-FSI-110-180-0.008 | Shaft Outside Diameter N/A 12 mm | Outside Diameter N/A 38 mm | L3 N/A 180 mm | Static Load N/A 546 kgf | Dynamic Load N/A 309 kgf |
R12-2.5T3-FSI-160-230-0.008 | Shaft Outside Diameter N/A 12 mm | Outside Diameter N/A 38 mm | L3 N/A 230 mm | Static Load N/A 546 kgf | Dynamic Load N/A 309 kgf |
R12-2.5T3-FSI-210-280-0.008 | Shaft Outside Diameter N/A 12 mm | Outside Diameter N/A 38 mm | L3 N/A 280 mm | Static Load N/A 546 kgf | Dynamic Load N/A 309 kgf |
R12-2.5T3-FSI-260-330-0.008 | Shaft Outside Diameter N/A 12 mm | Outside Diameter N/A 38 mm | L3 N/A 330 mm | Static Load N/A 546 kgf | Dynamic Load N/A 309 kgf |
R12-2.5T3-FSI-310-380-0.008 | Shaft Outside Diameter N/A 12 mm | Outside Diameter N/A 38 mm | L3 N/A 380 mm | Static Load N/A 546 kgf | Dynamic Load N/A 309 kgf |
R14-4T3-FSI-148-230-0.008 | Shaft Outside Diameter N/A 14 mm | Outside Diameter N/A 45 mm | L3 N/A 230 mm | Static Load N/A 725 kgf | Dynamic Load N/A 403 kgf |
R14-4T3-FSI-198-280-0.008 | Shaft Outside Diameter N/A 14 mm | Outside Diameter N/A 45 mm | L3 N/A 280 mm | Static Load N/A 725 kgf | Dynamic Load N/A 403 kgf |
R14-4T3-FSI-248-330-0.008 | Shaft Outside Diameter N/A 14 mm | Outside Diameter N/A 45 mm | L3 N/A 330 mm | Static Load N/A 725 kgf | Dynamic Load N/A 403 kgf |
R14-4T3-FSI-348-430-0.008 | Shaft Outside Diameter N/A 14 mm | Outside Diameter N/A 45 mm | L3 N/A 430 mm | Static Load N/A 725 kgf | Dynamic Load N/A 403 kgf |
R14-4T3-FSI-448-530-0.008 | Shaft Outside Diameter N/A 14 mm | Outside Diameter N/A 45 mm | L3 N/A 530 mm | Static Load N/A 725 kgf | Dynamic Load N/A 403 kgf |
1 2