1 - 25 of 43 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Outside Diameter (mm)

Outside Diameter (mm)

L3 (mm)

Static Load (kgf)

Dynamic Load (kgf)

Item #

Shaft Outside Diameter

Outside Diameter

L3

Static Load

Dynamic Load

N/A 6 mm N/A 24 mm N/A 105 mm N/A 111 kgf N/A 66 kgf
N/A 6 mm N/A 24 mm N/A 135 mm N/A 111 kgf N/A 66 kgf
N/A 6 mm N/A 24 mm N/A 165 mm N/A 111 kgf N/A 66 kgf
N/A 8 mm N/A 27 mm N/A 138 mm N/A 157 kgf N/A 79 kgf
N/A 8 mm N/A 27 mm N/A 168 mm N/A 157 kgf N/A 79 kgf
N/A 8 mm N/A 27 mm N/A 198 mm N/A 157 kgf N/A 79 kgf
N/A 8 mm N/A 27 mm N/A 248 mm N/A 157 kgf N/A 79 kgf
N/A 8 mm N/A 28 mm N/A 138 mm N/A 191 kgf N/A 105 kgf
N/A 8 mm N/A 28 mm N/A 168 mm N/A 191 kgf N/A 105 kgf
N/A 8 mm N/A 28 mm N/A 198 mm N/A 191 kgf N/A 105 kgf
N/A 8 mm N/A 28 mm N/A 248 mm N/A 191 kgf N/A 105 kgf
N/A 8 mm N/A 29 mm N/A 138 mm N/A 267 kgf N/A 170 kgf
N/A 8 mm N/A 29 mm N/A 168 mm N/A 267 kgf N/A 170 kgf
N/A 8 mm N/A 29 mm N/A 198 mm N/A 267 kgf N/A 170 kgf
N/A 8 mm N/A 29 mm N/A 248 mm N/A 267 kgf N/A 170 kgf
N/A 10 mm N/A 35 mm N/A 158 mm N/A 348 kgf N/A 196 kgf
N/A 10 mm N/A 35 mm N/A 208 mm N/A 348 kgf N/A 196 kgf
N/A 10 mm N/A 35 mm N/A 258 mm N/A 348 kgf N/A 196 kgf
N/A 10 mm N/A 35 mm N/A 308 mm N/A 348 kgf N/A 196 kgf
N/A 10 mm N/A 36 mm N/A 158 mm N/A 438 kgf N/A 274 kgf
N/A 10 mm N/A 36 mm N/A 208 mm N/A 438 kgf N/A 274 kgf
N/A 10 mm N/A 36 mm N/A 258 mm N/A 438 kgf N/A 274 kgf
N/A 10 mm N/A 36 mm N/A 308 mm N/A 438 kgf N/A 274 kgf
N/A 12 mm N/A 37 mm N/A 180 mm N/A 430 kgf N/A 217 kgf
N/A 12 mm N/A 37 mm N/A 230 mm N/A 430 kgf N/A 217 kgf
1 - 25 of 43 | Results Per Page | View | Unit of Measure
1 2