High Lead Ground Ballscrews
>
FSH Type – High Lead Ground Ballscrews
> View Items
All Categories
All Categories
Ballscrews
Ballscrews
Ground Ballscrew Assemblies
Ground Ballscrew Assemblies
High Lead Ground Ballscrews
High Lead Ground Ballscrews
FSH Type – High Lead Ground Ballscrews
FSH Type – High Lead Ground Ballscrews
View Items
FSH Type – High Lead Ground Ballscrews
Email This Page
Printable Page
FSH Type – High Lead Ground Ballscrews
High Lead Ground Ballscrews
Close Window
1 - 14 of 14
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1
Request Information
Compare Items
Clear
Filter
Outside Diameter (mm)
No Preference
55
Item #
Shaft Outside Diameter
Outside Diameter
L3
Static Load
Dynamic Load
R15-20S1-FSH-186-271-0.018
Shaft Outside Diameter
N/A
15 mm
Outside Diameter
N/A
55 mm
L3
N/A
271 mm
Static Load
N/A
510 kgf
1030 kgf
Dynamic Load
N/A
340 kgf
540 kgf
R15-20S1-FSH-236-321-0.018
Shaft Outside Diameter
N/A
15 mm
Outside Diameter
N/A
55 mm
L3
N/A
321 mm
Static Load
N/A
510 kgf
1030 kgf
Dynamic Load
N/A
340 kgf
540 kgf
R15-20S1-FSH-286-371-0.018
Shaft Outside Diameter
N/A
15 mm
Outside Diameter
N/A
55 mm
L3
N/A
371 mm
Static Load
N/A
510 kgf
1030 kgf
Dynamic Load
N/A
340 kgf
540 kgf
R15-20S1-FSH-336-421-0.018
Shaft Outside Diameter
N/A
15 mm
Outside Diameter
N/A
55 mm
L3
N/A
421 mm
Static Load
N/A
510 kgf
1030 kgf
Dynamic Load
N/A
340 kgf
540 kgf
R15-20S1-FSH-386-471-0.018
Shaft Outside Diameter
N/A
15 mm
Outside Diameter
N/A
55 mm
L3
N/A
471 mm
Static Load
N/A
510 kgf
1030 kgf
Dynamic Load
N/A
340 kgf
540 kgf
R15-20S1-FSH-436-521-0.018
Shaft Outside Diameter
N/A
15 mm
Outside Diameter
N/A
55 mm
L3
N/A
521 mm
Static Load
N/A
510 kgf
1030 kgf
Dynamic Load
N/A
340 kgf
540 kgf
R15-20S1-FSH-486-571-0.018
Shaft Outside Diameter
N/A
15 mm
Outside Diameter
N/A
55 mm
L3
N/A
571 mm
Static Load
N/A
510 kgf
1030 kgf
Dynamic Load
N/A
340 kgf
540 kgf
R15-20S1-FSH-536-621-0.018
Shaft Outside Diameter
N/A
15 mm
Outside Diameter
N/A
55 mm
L3
N/A
621 mm
Static Load
N/A
510 kgf
1030 kgf
Dynamic Load
N/A
340 kgf
540 kgf
R15-20S1-FSH-586-671-0.018
Shaft Outside Diameter
N/A
15 mm
Outside Diameter
N/A
55 mm
L3
N/A
671 mm
Static Load
N/A
510 kgf
1030 kgf
Dynamic Load
N/A
340 kgf
540 kgf
R15-20S1-FSH-636-721-0.018
Shaft Outside Diameter
N/A
15 mm
Outside Diameter
N/A
55 mm
L3
N/A
721 mm
Static Load
N/A
510 kgf
1030 kgf
Dynamic Load
N/A
340 kgf
540 kgf
R15-20S1-FSH-686-771-0.018
Shaft Outside Diameter
N/A
15 mm
Outside Diameter
N/A
55 mm
L3
N/A
771 mm
Static Load
N/A
510 kgf
1030 kgf
Dynamic Load
N/A
340 kgf
540 kgf
R15-20S1-FSH-786-871-0.018
Shaft Outside Diameter
N/A
15 mm
Outside Diameter
N/A
55 mm
L3
N/A
871 mm
Static Load
N/A
510 kgf
1030 kgf
Dynamic Load
N/A
340 kgf
540 kgf
R15-20S1-FSH-886-971-0.018
Shaft Outside Diameter
N/A
15 mm
Outside Diameter
N/A
55 mm
L3
N/A
971 mm
Static Load
N/A
510 kgf
1030 kgf
Dynamic Load
N/A
340 kgf
540 kgf
R15-20S1-FSH-1086-1171-0.018
Shaft Outside Diameter
N/A
15 mm
Outside Diameter
N/A
55 mm
L3
N/A
1171 mm
Static Load
N/A
510 kgf
1030 kgf
Dynamic Load
N/A
340 kgf
540 kgf
1 - 14 of 14
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1