1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Outside Diameter (mm)

Item #

Shaft Outside Diameter

Outside Diameter

L3

Static Load

Dynamic Load

N/A 15 mm N/A 55 mm N/A 271 mm N/A 510 kgf1030 kgf N/A 340 kgf540 kgf
N/A 15 mm N/A 55 mm N/A 321 mm N/A 510 kgf1030 kgf N/A 340 kgf540 kgf
N/A 15 mm N/A 55 mm N/A 371 mm N/A 510 kgf1030 kgf N/A 340 kgf540 kgf
N/A 15 mm N/A 55 mm N/A 421 mm N/A 510 kgf1030 kgf N/A 340 kgf540 kgf
N/A 15 mm N/A 55 mm N/A 471 mm N/A 510 kgf1030 kgf N/A 340 kgf540 kgf
N/A 15 mm N/A 55 mm N/A 521 mm N/A 510 kgf1030 kgf N/A 340 kgf540 kgf
N/A 15 mm N/A 55 mm N/A 571 mm N/A 510 kgf1030 kgf N/A 340 kgf540 kgf
N/A 15 mm N/A 55 mm N/A 621 mm N/A 510 kgf1030 kgf N/A 340 kgf540 kgf
N/A 15 mm N/A 55 mm N/A 671 mm N/A 510 kgf1030 kgf N/A 340 kgf540 kgf
N/A 15 mm N/A 55 mm N/A 721 mm N/A 510 kgf1030 kgf N/A 340 kgf540 kgf
N/A 15 mm N/A 55 mm N/A 771 mm N/A 510 kgf1030 kgf N/A 340 kgf540 kgf
N/A 15 mm N/A 55 mm N/A 871 mm N/A 510 kgf1030 kgf N/A 340 kgf540 kgf
N/A 15 mm N/A 55 mm N/A 971 mm N/A 510 kgf1030 kgf N/A 340 kgf540 kgf
N/A 15 mm N/A 55 mm N/A 1171 mm N/A 510 kgf1030 kgf N/A 340 kgf540 kgf
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1